??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CASBB394 - Open Class VAD Base
Bill of material
CASBB394(architecture_300)
Part Number
CASBB394
LOD Destination
LOD Level
Additional Part Numbers
N/A
Product Family
Intelligent Addressable Open Class VAD Base
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
EN54-3:2001+A1:2002+A2:2006, EN54-17:2005, EN54-23:2010
DoP No.
DoP0418
Length (Depth)
31 mm
Width
114 mm
Height
114 mm
Weight
0.2 kg
Operating Voltage
19V dc to 30V dc
Quiescent Current
450 µA
Alarm Current
8.6mA to 11mA
Colour
White
Important Information
This sounder beacon base should be used with an appropriate detector. The detector models in our range are CAP320, CAH330 and CAPT340.
Description
The intelligent addressable CASBB394 is a certified Open Class Visual Alarm Device (VAD) and is compatible with the Eaton range of intelligent addressable sensors and fire systems. This device includes all the features of the intelligent addressable sounder base (CAS380) whilst also incorporating a powerful LED beacon. The products incorporated sensor mounting base can be fitted with a detector, or alternatively an optional cover plate (CASC) that can be used to provide a dedicated, discreet standalone notification device.
PDF Info
PDF Info
WEB Info
WEB Info
预览
3D
尺寸标注
2D
下载CAD模型