??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CAS381 - Fire Alarm Wall Sounder
Bill of material
CAS381(architecture_300)
Part Number
CAS381
LOD Destination
LOD Level
Additional Part Numbers
MAS850LPS, FXN538LPS
Product Family
Intelligent Addressable Fire Alarm Wall Sounder
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
EN54-3:2001+A1:2002+A2:2006, EN54-17:2005
DoP No.
DoP0131
Length (Depth)
88 mm
Width
105 mm
Height
105 mm
Weight
0.21 kg
Operating Voltage
17V dc to 32V dc V
Quiescent Current
320 µA
Alarm Current
2mA to 6mA
Colour
Red
Important Information
N/A
Description
The CAS381 wall sounder and the CAS381WP weatherproof wall sounder provide a balanced mix of excellent sound output levels and ultra-low current consumption– providing low ongoing cost but comprehensive coverage in an emergency evacuation. Both Eaton's intelligent addressable wall sounders are wall surface mounted with a choice of different tones, volume levels, built in short circuit isolator and soft addressing for ease of installation. The CAS381WP is IP66 rated and suitable for use in areas of high levels of dust as well as outside.
PDF Info
PDF Info
WEB Info
WEB Info
Previews
3D
Dimension
2D
Download CAD models