??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Camozzi
Description
Cartridge Mod. F6700K
Bill of material
F6700 6K
Mod.
A
mm
B
mm
C
0.5 x 45°
D
DE
F
mm
G
mm
H
mm
H2
mm
J
15°
K
0.50000 mm
L
mm
S
mm
Previews
3D
Dimension
2D
Download CAD models