??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Cartridge Mod. 6700 3
Bill of material
6700 3_old
Mod.
6700 3
A
3 mm
F
5.9 mm
G
6.2 mm
H
6.3 mm
L
9.2 mm
S
6 mm
B
2 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models