??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CAR2SC00WS
Bill of material
CAR2SC00WS
Part Number
CAR2SC00WS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
CAR2SC00WS
TE Internal Description
CAR RECPT DIN9680 2way, wo contacts
Connector Style
Housing for female terminals
Connector System
Wire-to-Panel
Sealable
Yes
Hybrid Connector
No
Strain Relief
No
Number of Positions
2
Number of Rows
1
Color
Black
Cable Exit Angle
180
Body Material
PA GF
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
Yes
Centerline
10 mm [ .393 in ] Pitch
Width
53.4 mm [ 2.1 in ]
Height
56.1 mm [ 2.2 in ]
Length
62 mm [ 2.44 in ]
Packaging Method
Box
Packaging Quantity
250
Connector Position Assurance Capable
No
Serviceable
No
Previews
3D
2D
Download CAD models