??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CAPT340 - Photo-Thermal Sensor
Bill of material
CAPT340(architecture_300)
Part Number
CAPT340
LOD Destination
LOD Level
Additional Part Numbers
MAOH850, FXN722
Product Family
Intelligent Addressable Photo-Thermal Sensor
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
EN54-5:1997+A1:2002, EN54-7:2000+A1:2002+A2:2006, EN54-17:2005
DoP No.
DoP0158, DoP0185
Length (Depth)
41.5 mm
Width
101 mm
Height
101 mm
Weight
0.076 kg
Operating Voltage
18V dc to 30V dc
Quiescent Current
200 µA
Alarm Current
5 mA
Colour
White - RAL9003
Important Information
This detector model should be used with an appropriate detector base. The detector base models in our range are CAB300, CAS380, CASBB384 and CASBB394.
Description
The photo-thermal sensor (CAPT340) will respond quickly to fast clean burning fires yet maintain the advantage of optical sensors when detecting smouldering fires. The thermal enhancement of this sensor allows a higher alarm threshold which provides a greater rejection of false alarms. The sensor will also raise an alarm at temperatures exceeding 60ºC.
PDF Info
PDF Info
WEB Info
WEB Info
Previews
3D
Dimension
2D
Download CAD models