??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CANY-T - Plastic Plates - Cast Nylon Standard, Standard Type
Bill of material
CANY-T-20-20-5
Part No.
CANY-T-20-20-5
Type Selection
Standard
Grade
Standard
Size Selection
Finish
T Dimension Tolerance Selection
T Selection (0.1mm Increment for 6F and 2F)
mm
AB Dimension Tolerance
A 1mm Increment(0.5mm Increment for NT)
mm
Enter value for A
A 1mm Increment(0.5mm Increment for NT)
mm
cm
inch
ft
B 1mm Increment(0.5mm Increment for NT)
mm
CRA Corner Radius
CRA R 5mm Increment
mm
CRB Corner Radius
CRB R 5mm Increment
mm
CRC Corner Radius
CRC R 5mm Increment
mm
CRD Corner Radius
CRD R 5mm Increment
mm
CCA Corner Cut
CCA 5mm Increment
mm
CCB Corner Cut
CCB 5mm Increment
mm
CCC Corner Cut
CCC 5mm Increment
mm
CCD Corner Cut
CCD 5mm Increment
mm
Previews
3D
2D
Download CAD models