??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Sikla
Description
Cantilever Bracket AK HCP - Cantilever Bracket AK HCP
Bill of material
180128
Typ
Level of detail
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Wall plate
134 x 40 x 8 mm
Width
100 mm
Bore
13 x 18 mm
Weight
kg
Packing
Stück
Part No.
Bores
Cap
Sorting key
999
Previews
3D
2D
Download CAD models