??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
KSB
Description
Calio Pro Z with Material number -BIM Data - High-efficiency circulator pump
Bill of material
29135134_PN10
Material number
Component size
Level of Development
Nominal diameter inlet
Nominal diameter outlet
Nominal pressure
Rated power
Manufacturer’s name
KSB SE & Co. KGaA
Manufacturer’s reference number
Description text
Product description
Range
Calio Pro Z
Model
100
Shaft position
Horizontal
Design
Wet-rotor pump
Hydraulics
Single-stage
Priming property
Non-self-priming
Drive
Electric motor for alternating current
Type of speed control
automatic
Electric motor starting type
Soft
Material data pump casing
Grey cast iron EN-GJL-200 (coated by cathodic electrocoating)
Material data fluid contact
Plastic with glass fibre content PSU-GF30 (impeller)
Connection type
Connection nominal diameter, pressure side
Connection nominal diameter, suction side
Nominal operating voltage
230 V
Electrical connection
1ph 230V
Nominal frequency
50 Hz
Ingress protection
IPX4D
Thermal class
F
SA700ID15
110
Minimum pump fluid temperature
-10 °C
Maximum ambient temperature at maxi-mum pump fluid temperature
30 °C
Maximum ambient temperature at mini-mum pump fluid temperature
40 °C
Nominal pressure system
PN
Nominal pressure
Maximum working pressure Pmax
hPa
Maximum shaft power (P2) per pump/drive
W
Nominal speed
1/min
Maximum speed n
1/min
Minimum speed with integrated speed control
1000 1/min
Maximum current consumption per pump/drive
A
Starting current
A
Motor-pump shaft
Single-shaft design
Shaft seal
Seal-less
Total number of pumps/drives
2
Number of duty pumps/drives
2
Mass, net
kg
Power rating (P1)
W
Maximum delivery rate
m³/h
Maximum delivery head
m
Energy efficiency index (EEI)
EEI ≤ 0,20
Operating voltage upper tolerance (+)
10.00 %
Operating voltage lower tolerance (–)
10.00 %
Vertical mounting
no
Outdoor installation
no
ATEX
no
Sheet number of the guideline
4
Previews
3D
2D
Download CAD models