??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CAH330 - Multi-Mode Heat Sensor
Bill of material
CAH330(architecture_300)
Part Number
CAH330
LOD Destination
LOD Level
Additional Part Numbers
MAH830, FXN725
Product Family
Intelligent Addressable Multi-Mode Heat Sensor
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
EN54-5:1997+A1:2002, EN54-17:2005
DoP No.
DoP0156, DoP0183
Length (Depth)
41.5 mm
Width
101 mm
Height
101 mm
Weight
0.076 kg
Operating Voltage
18V dc to 30V dc
Quiescent Current
200 µA
Alarm Current
5 mA
Colour
White - RAL9003
Important Information
This detector model should be used with an appropriate detector base. The detector base models in our range are CAB300, CAS380, CASBB384 and CASBB394.
Description
The heat sensor (CAH330) can be set to one of 3 modes 77ºC / 92ºC and rate of rise. These sensors are designed to be used in environments where the ambient conditions might cause false alarms if smoke detection were to be used, for example where there is a high level of dust, fumes, steam or smoke under normal conditions.
PDF Info
PDF Info
WEB Info
WEB Info
Previews
3D
Dimensão
2D
Baixar modelos em CAD