??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
CAG - Cable anchorage glands
Bill of material
CAG20
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
TPE and polyamide
Height
17-20 mm
Height
5.7 mm
Metric
Diameter
mm
Cable diameter
mm
Hole diameter
20.5 mm
Weight
kg
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models