??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
CAFM-M1-K - mounting bridge
Bill of material
8148118 CAFM-M1-K-N1-AA2
Part number
Type
LOD Level
B2
65.000 mm
B4
30.000 mm
D2
50.000 mm
D3
35.000 mm
D4
5.400 mm
H2
mm
H3
5.000 mm
H8
3.000 mm
L2
mm
L3
mm
L4
mm
W1
45.000 °
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models