??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
HEFA
Description
CAE - Stamped outer ring needle roller clutch, with bearing type, standard type
Bill of material
CAE-HFL0822-KF
CNSORDERNO
Serial code
CAE
type
Standard type with bearing
code-behind
KF (resin spring) unmarked (steel spring) R (with knurling) unmarked (without knurling)
material
SUJ2
Operating temperature
-10℃~70℃
Bearing model
d
mm
D
mm
L
mm
r(min)
0.3 mm
Allowable torque
N·m
Limiting Speeds
rpm
Permissible radial load
N
limit load
N/min
Basic rated load Cr (dynamic)
KN
Basic rated load Cor (static)
KN
Fatigue ultimate load
N
weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models