??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
CAE-NA - Double row needle roller bearing with retaining edge, open type, both sides sealed with inner ring, standard type
Bill of material
CAE-NA6907-ZW
CNSORDERNO
Serial code
CAE
type
Standard type, open type, with inner sealing rings on both sides
material(bearing)
SUJ2
Bearing model
d
mm
D1
mm
D
mm
L
mm
r(min)
0.6 mm
N
0.5 mm
Limiting Speeds
rpm
Reference speed
rpm
Basic rated load Cr (dynamic)
N
Basic rated load Cor (static)
N
Fatigue ultimate load Cur
N
weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models