??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
CADD,CADS - coupling-Diaphragm coupling-Clamping type
Bill of material
CADD63-15-15
code
type
subject material
aluminium alloy
Diaphragm material
stainless steel
subject surface
Anodizing treatment
diaphragm surface
-
enclosure
Hexagon socket bolt
D
mm
d1
mm
Change left axis bore
Minimum unit 0.1mm
mm
Minimum unit 0.1mm
mm
Change left axis bore
d2
mm
LK Keyway machining
LK(left axis)
0 mm
RK Keyway machining
RK(right axis)
0 mm
L
mm
mm
ℓ1
mm
D1
mm
Fastening bolt
mm
Tightening torque(N*m)
A
mm
F
mm
g
mm
Allowable torque(*N*m)
Allow installation deviation
°
Allow installation eccentricity deviation
mm
Static torsional stiffness(N*m/rad)
Maximum speed(r/min)
Moment of inertia(kg*m^2)
Allowable axial amplitude
mm
Weight (g)
g
link
https://www.srdfaa.com/product/1141603220998.html
Previews
3D
Dimension
2D
Download CAD models