??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable USB,m-m; 5 m
Bill of material
HARTING 39509030051
Preview
Product number of the Manufacturer
39509030051
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
Manufacturer Type Description
Cable USB,m-m; 5 m
Alternative product number
39 50 903 0051
Manufacturer Name
HARTING
Delivery Time
56
Type of plug-in contact, head 1
USB 2.0, Type A, Male (plug)
Length of the preassembled line
5 m
Brand
USB
Type of plug-in contact (head 2)
USB 2.0, Type A, Male (plug)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD