??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Cable USB,m-m; 2 m
Bill of material
HARTING 39509030050
Preview
Product number of the Manufacturer
39509030050
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Manufacturer Type Description
Cable USB,m-m; 2 m
Alternative product number
39 50 903 0050
Manufacturer Name
HARTING
Delivery Time
70
Type of plug-in contact, head 1
USB 2.0, Type A, Male (plug)
Length of the preassembled line
2 m
Brand
USB
Type of plug-in contact (head 2)
USB 2.0, Type A, Male (plug)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD