125A100IAICSF-0150-R0300
Eaton B-Line
Metric Aluminum Cable Ladder
Fittings
Powered by
CAD模型選擇
{cooperbline/metric_scl_al/fittings/csf_metric_asmtab.prj},{NB=125A100IAICSF-0150-R0300},{H=125},{MAT=Aluminium},{TYPE=},{RS=100},{W=150},{R=300},{LOD=},{PPATH=csf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Cable Support Fittings - Metric Aluminum - Fittings
Bill of material
125A100IAICSF-0150-R0300
Part No.
125A100IAICSF-0150-R0300
125A100IAICSF-0150-R0300
H - Height
125
125
mm
Material
Aluminium
Type
Ladder Type
Solid Bottom
Ladder Type
Solid Bottom
RS - Rung Spacing
100
225
300
100
225
300
mm
W - Tray Width
150
225
300
450
600
750
900
150
225
300
450
600
750
900
mm
R - Radius
300.000
450.000
600.000
750.000
900.000
1200.000
300.000
450.000
600.000
750.000
900.000
1200.000
mm
A
505.105
505.105
mm
B
376
mm
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型