??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Cable Support Fittings - Cable Ladder - Fittings
Bill of material
125G300CA12CLCSF-0150-R0300
Part No.
125G300CA12CLCSF-0150-R0300
Ladder Fitting Type
Cable Support Fitting
H - Height
mm
Material
RS - Rung Spacing
300mm mm
Rung Shape
Rung Orientation
Series
W - Width
mm
R - Radius
mm
A
525 mm
B
400 mm
Weight
4.098 kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models