??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Cable routing across the - 482.6 mm (19˝) level
Bill of material
7016.100
Model No.
PDF Catalog
PDF Katalog
Designation 1
Cable clamp rails
Designation 2
for 482,6 mm (19") Mounting
Designation 3
Packs of
6 St.
Weight
kg
CNSECLASS51
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
Previews
3D
Dimension
2D
Download CAD models