??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable RJ45; CAT5e; 5 m
Bill of material
HARTING 39509030061
Preview
Product number of the Manufacturer
39509030061
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
Manufacturer Type Description
Cable RJ45; CAT5e; 5 m
Alternative product number
39 50 903 0061
Manufacturer Name
HARTING
Delivery Time
28
Type of plug-in contact, head 1
RJ45, Thermoplastic
Length of the preassembled line
5 m
Brand
RJ45
Number of wires
8
Type of plug-in contact (head 2)
RJ45, Thermoplastic
Category (capacity)
10
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part