??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Cable management panel, 2 U
Bill of material
7269.135
Model No.
7269.135
PDF Catalog
PDF Katalog
Designation 1
Cable management panel, 2 U
Designation 2
for 482,6 mm (19") Mounting
Designation 3
with horizontal cable management, channel opener
HE
2
Packs of
1 pc(s).
Weight
1.770 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Previews
3D
Dimension
2D
Download CAD models