??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
cable clamp metal hood 50P dia.11-14mm
Bill of material
HARTING 61030000145
Preview
Product number of the Manufacturer
61030000145
Short Description
Cable clamp, D-Sub 5, Cable diameter: 11 ... 14 mm
Long Description
Cable clamp, D-Sub 5, Cable diameter: 11 ... 14 mm
Manufacturer Type Description
cable clamp metal hood 50P dia.11-14mm
Alternative product number
61 03 000 0145
Manufacturer Name
HARTING
Delivery Time
7
Product type
cable clamp metal hood 50P dia.11-14mm
Manufacturer product description
Cable clamp, D-Sub 5, Cable diameter: 11 ... 14 mm
Manufacturer product designation
Cable clamp, D-Sub 5, Cable diameter: 11 ... 14 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей