??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERMANNO BALZI
Description
CA6007 - Locking cylinder
Bill of material
CA6007
Code
CA6007
A
60 mm
B
97 mm
C
7 mm
D
20 mm
E
28 mm
F
M16x1
G
49.6 mm
H
49.6 mm
L
46 mm
M
4 mm
N
M6
P
1/8''
CH
18 mm
Previews
3D
Dimension
2D
Download CAD models