CA47LF-6001ZZ-V25-h25
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca47_asmtab.prj},{NB=CA47LF-6001ZZ-V25-h25},{SC=CA47LF},{LX=Double bearing bottom mounted type·V select h designated type},{TYPE=V select h designated type},{TYPE1=Double bearing bottom mounted type},{BML=steel},{MFS=S45C},{RRM=Spring steel},{ST=Blackening},{BM=6001},{SR=ZZ},{V=25},{HH=25},{D=12},{DH7=28},{DH7T=+0.021/0},{DH=24},{B=8},{L=40},{L1=28},{X=6},{M=M5},{KK=},{KC=},{NA=},{M1=5},{INFOTEXT=website},{PPATH=ca30-ca48/ca47/assembiles/ca47_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 243
HELP_VARIABLE
Company
HEFA
Description
CA47 - Double bearing bottom mounted type-VH
Bill of material
CA47LF-6001ZZ-V25-h25
CNSORDERNO
CA47LF-6001ZZ-V25-h25
CA47LF-6001ZZ-V25-h25
Serial code
CA47LF
CA47LF
type
Double bearing bottom mounted type·V select h designated type
Double bearing bottom mounted type·V select h designated type
Bearing material
steel
steel
Material of fixing seat
S45C
S45C
Retaining ring material
Spring steel
Spring steel
surface treatment
Blackening
Blackening
Bearing model
6001
6001
seal ring
ZZ(Double cover type)
VV(Non contact rubber sealing ring)
DD(Contact rubber sealing ring)
ZZ(Double cover type)
VV(Non contact rubber sealing ring)
DD(Contact rubber sealing ring)
V
25
40
25
40
mm
h
mm
값 입력 HH
h
mm
cm
inch
ft
확인
d
12
12
mm
DH7
28
28
mm
DH7T
+0.021/0
+0.021/0
dh
24
24
mm
B
8
8
mm
H
43
43
mm
L
40
40
mm
L1
28
28
mm
X
6
6
mm
M
M5
M5
KK
nothing
Add chamfer on both sides
nothing
Add chamfer on both sides
KK2
0
mm
KC
nothing
Add chamfer C2
nothing
Add chamfer C2
NA
nothing
NA:No bearing, retaining ring
nothing
NA:No bearing, retaining ring
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성