??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 15
HELP_VARIABLE
Company
HEFA
Description
CA32 - Guide flange type - with retaining ring type
Bill of material
CA32FN-623ZZ
CNSORDERNO
Serial code
type
Bearing material
Material of fixing seat
Retaining ring material
surface treatment
Bearing model
seal ring
d
3 mm
DH7
10 mm
DH7T
+0.015/0
B
4 mm
H
33 mm
W
16 mm
V
9 mm
V1
2 mm
S
2 mm
V2
7 mm
dh
7 mm
D1g7
14 mm
D1g7t
-0.006/-0.024
P.C.D.
24 mm
K
27 mm
A
24 mm
F
0 mm
M
M4
d2
3.3 mm
d1
6.5 mm
h1
3.4 mm
NA
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD