CA2YF63-25Z
SMC
bp2_standard_air_cylinder
CA2 Air cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/ca2/ca2y_z_asmtab.prj},{NB=CA2YF63-25Z(0_0_0)},{BORE=63},{MOUNT=(F) Rod side flange},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=25},{POS=0},{STOP=0},{ACCESSORIES1=},{ACCESSORIES2=},{OMSC=},{THREAD2=0},{MIN=55},{PPATH=ca2y_z/assembly/ca2y_z_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 35
HELP_VARIABLE
Company
SMC
Description
CA2Y-Z/CDA2Y-Z - Smooth Cylinder
Bill of material
CA2YF63-25Z
Bore size
63
63
mm
Mounting type
(F) Rod side flange
(F) Rod side flange
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Port thread
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Pivot bracket
N/A
N/A
Rod end bracket
(-) No bracket
(V) Single knuckle joint
(W) Double knuckle joint
(-) No bracket
(V) Single knuckle joint
(W) Double knuckle joint
Made to order
(-) Without order
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
(-XC27) Double clevis and double knuckle joint pins made of stainless steel
(-XC28) Compact flange made of SS400
(-XC29) Double knuckle joint with spring pin
(-XC30) Rod trunnion
(-XC65) Made of stainless steel(Combination of XC7 and XC68)
(-XC68) Made of stainless steel(with hard chrome plated piston rod)
(-) Without order
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
(-XC27) Double clevis and double knuckle joint pins made of stainless steel
(-XC28) Compact flange made of SS400
(-XC29) Double knuckle joint with spring pin
(-XC30) Rod trunnion
(-XC65) Made of stainless steel(Combination of XC7 and XC68)
(-XC68) Made of stainless steel(with hard chrome plated piston rod)
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성