??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
HEFA
Description
CA12-CA13 - External thread type flat type
Bill of material
CA12DB-d3-D10
CNSORDERNO
Serial code
type
hardness
colour
Material of Pulley(Coating material)
Bearing material
Shaft material
SUS303
d
mm
D
mm
shape
Thread type
M3 mm
F
mm
B
3 mm
D1
7 mm
B1
0 mm
r
0.10 min
G
1.5 mm
Allowable load
Use bearings
683ZZ
io
website
Previews
3D
Dimension
2D
Download CAD models