??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
CA10 - Flat type
Bill of material
CA10CB-d3-D10
CNSORDERNO
Serial code
Material of Pulley
Material of Pulley
hardness
colour
d
mm
D
mm
shape
B
3 mm
d1
7 mm
b1
0 mm
r
0.10 min
Allowable load
Ds
3.9 min
ds
4.1 max
R1
0.1 max
Use bearings
683ZZ
io
website
Previews
3D
Dimension
2D
Download CAD models