??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
HEFA
Description
CA01AS - Deep groove ball bearing with groove, double-sided with dust cover, U-shaped groove/V-shaped
Bill of material
CA01AS-d6-D16
CNSORDERNO
Serial code
type
material(bearing)
SUS440C
Bearing accuracy
GB/T307.1 Level 0
d
mm
D
mm
D1
mm
B
4 mm
C
0.25 mm
Trench radius R
mm
Basic Load Rating Cr (Moving)
N
Basic Load Rating Co (Static)
N
da(min)
mm
DA(max)
mm
weight
g
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD