??
Catalog navigation
CADモデル選択
選択可能な製品数: 79
HELP_VARIABLE
Company
Access Casters
Description
CA - Cast Iron (to 6000 lb/ea)
Bill of material
CA0640712
Part Number
Wheel Diameter
Inch
Tread Width
Inch
Capacity
lbs.
Hub Length
Inch
Bore ID
Inch
Bearing ID
Inch
Weight
lbs.
Bearing Type
Temperature Maximum
Up to +800°F
Hardness
Brinell 145
プレビュー
3D
情報
2D
ダウンロード(CADデータ)