C96SF63-25
SMC
bp2_standard_air_cylinder
CP96/C96 ISO Cylinder
Powered by
CAD모델 선택
단종된 제품
2015. 3. 31. 이후 제품이 중단되었습니다. 새 프로젝트에 사용하지 마십시오.
대체 부품
교체 부품을 사용해야 합니까?
C96SF63-25C(0_0_0)
SMC
04.04.2022
{smc/bp2_standard_air_cylinder/cp96_c96/c96_asmtab.prj},{NB=C96SF63-25(0_0_0)},{BORE=63},{SMAXX=1900},{A=32},{B=45},{D=20},{PL=16.5},{L12=8.0},{SW=17},{G=45.0},{BG=16},{L8=121},{VD=4},{VA=4},{WA=9.0},{WB=12.0},{WH=37},{ZZ=194},{ZY=259},{E=77},{R=56.5},{L2=24},{L9=5},{H=69},{E1=80},{TR=50},{AH=50},{AO=12},{AT=5.5},{AB=10.0},{SA=185},{XA=190},{TM=90},{TL=20},{TD=20},{UW=87},{L1=28},{XV=97.5},{Z=129.5},{RF=50},{TF=100},{FB=9},{E2=80},{UF=120},{W=25},{MF=12},{ZF=170},{UB=70},{CB=40},{CD=16},{L=20},{MR=16.0},{XD=190},{EB=90},{A1=7.0},{B1=4.5},{A2=11.0},{B2=8.5},{A3=1.0},{B3=0.0},{A4=5.0},{B4=2.5},{A5=7.5},{B5=5.0},{A6=1.0},{B6=0.0},{A7=4.0},{B7=1.5},{MOUNT=(F) Rod side flange},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=25},{POS=0},{ROD=},{BOOT=},{STOP=0},{ATEX=},{OMSC=},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 49
HELP_VARIABLE
Company
SMC
Description
C96S/C96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
Bill of material
C96SF63-25
Bore size
63
63
mm
Mounting style
(F) Rod side flange
(F) Rod side flange
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
25.000
50.000
80.000
100.000
125.000
160.000
200.000
250.000
320.000
400.000
500.000
600.000
25.000
50.000
80.000
100.000
125.000
160.000
200.000
250.000
320.000
400.000
500.000
600.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Rod
(-) Single rod
(W) Double rod
(-) Single rod
(W) Double rod
Rod boot
(-) Without boot
(J) Nylon tarpaulin (one end)
(K) Heat resistant tarpaulin (one end)
(-) Without boot
(J) Nylon tarpaulin (one end)
(K) Heat resistant tarpaulin (one end)
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
-
ATEX category 2
(-) None
(55-) ATEX category 2
(-) None
(55-) ATEX category 2
Made to order
(-) Without order
(-XB6) Heat resistant cylinder (-10 to 150 degree Celsius)
(-XC4) With heavy duty scraper
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
(-XC18) Port thread type NPT
(-XC22) Fluororubber seals
(-XC35) With coil scraper
(-XC68) Made of stainless steel (With hard chrome plated piston rod)
(-) Without order
(-XB6) Heat resistant cylinder (-10 to 150 degree Celsius)
(-XC4) With heavy duty scraper
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
(-XC18) Port thread type NPT
(-XC22) Fluororubber seals
(-XC35) With coil scraper
(-XC68) Made of stainless steel (With hard chrome plated piston rod)
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성