您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
A C95PB63-25
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/c95p_assy.prj},{NB=A_C95PB63-25(0)},{BORE=63},{AM=32},{B=45},{D=20},{EEN=16.662},{EEK=14.950},{PL=16.5},{RTN=8},{RTK=6.466},{KKN=16},{KKK=13.546},{SW=16},{SW1=19.000},{G=31.5},{BG=16},{L8=121},{VD=6},{VA=4},{WA=9.0},{WB=12.0},{WH=37},{ZZ=194},{ZY=259},{E=75},{R=56.5},{I9=5},{A=17.5},{MSW=24},{MM=8},{AX=20.5},{BX=12.0},{SWX=4.0},{SWY=8},{CX=9.8},{RD=64},{ZAD=7.1},{TTM=90},{TTL=20},{TTDN=20},{TUW=87},{TL1=28},{XV=97.5},{H=69},{ER=52},{FR=25},{E1=80},{TR=50},{AH=50},{AO=12},{AT=5.5},{SA=185},{AB=10.0},{XA=190},{RR=62},{TF=115},{UF=120},{FB=9},{ZF=170},{MF=12},{EW=40},{CB=40},{UB=70},{EB=90},{XD=190},{CD=16},{POSITION=},{MAGNET=},{MOUNTING=B},{STROKE=25},{POS=0},{AUTOSWITCH=},{LEAD=},{NUMBER=},{SPECIAL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
C95P (Assembly) - ISO Cylinder/Standard: Double Acting with Positioner ISO 6431 / VDMA 24562
Bill of material
A_C95PB63-25
ORDER
A_C95PB63-25
A_C95PB63-25
Bore
63
63
mm
Positioner position
Positioner fixed in end cover
Positioner fixed in intermediate position
Positioner fixed in end cover
Positioner fixed in intermediate position
Build in magnet
() Without magnet
(D) With magnet
() Without magnet
(D) With magnet
Mounting
(B) Basic (without bracket)
(L) Axial foot
(F) Front flange
(G) Rear flange
(C) Single clevis
(D) Double rear clevis
(B) Basic (without bracket)
(L) Axial foot
(F) Front flange
(G) Rear flange
(C) Single clevis
(D) Double rear clevis
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
Rod Position
mm
Enter value for POS
Rod Position
mm
cm
inch
ft
確定
Autoswitch
not available
not available
Lead wire length
-
-
m
Number of autoswitches
-
-
AM
32
32
mm
B e11
45
45
mm
D
20
20
mm
KK
M 16x1.5
M 16x1.5
mm
G
31.5
31.5
mm
L8
121
121
mm
VD
6
6
mm
VA
4
mm
WH
37
37
mm
ZZ
194
194
mm
E
75
75
mm
R
56.5
56.5
mm
T
54
54
mm
BB
39.5
39.5
mm
BC
37.3
37.3
mm
BD
3.0
3.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型