??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
C95/C95D JA - Floating Joint
Bill of material
JA160-36-200
Model
JA160-36-200
BORE
160,200
M
M36x2
A
178 mm
B
51 mm
C
55 mm
D
96 mm
E
16 mm
F
36 mm
G
24 mm
H
55 mm
P
42 mm
LOAD
71 kN
WEIGHT
4700 g
ANGLE
5 °
Previews
3D
Dimension
2D
Download CAD models