??
Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
WMBerg
Description
C64A7 & C64S7 - Precision Spur Gears - 64 Pitch - 1/8" Bore - 1/8" Face - AGMA Quality 10 - Clamp Style Hub - 20° Pressure Angle
Bill of material
C64A7-120_(1)
Product No.
Level of Details
Description
CLAMP HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Pressure Angle
20 °
Diametrical Pitch
64
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1248 Inch
Face Width
1/8 Inch
Previews
3D
Dimension
2D
Download CAD models