??
Catalog navigation
CAD model selection
Selectable products: 62
HELP_VARIABLE
Company
WMBerg
Description
C64A18 & C64S18 - Precision Spur Gears - 64 Pitch - 1/4" Bore - 1/8" Face - AGMA Quality 10 - Clamp Style Hub - 20° Pressure Angle
Bill of material
C64A18-256_(1)
Product No.
Level of Details
Description
CLAMP HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
64
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
1/8 Inch
Previews
3D
Dimension
2D
Download CAD models