??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bimba Products
Description
C60, C90, C100, C150 (L, M, H)-RTM - Mid Series RTM Venturi Vacuum Cartridges
Bill of material
C60M-RTM
Part Number
C60M-RTM
Thread Type
Metric
Max. Flow Level
Max. Vac Level
Operating Pressure
A
0.22 [5.59] INCH [mm]
B
0.37 [9.40] INCH [mm]
C
0.22 [5.59] INCH [mm]
D
0.21 [19.05] INCH [mm]
E
0.75 [10.16] INCH [mm]
F
4.43 [112.52] INCH [mm]
H
2.57 [65.28] INCH [mm]
J
1.46 [37.08] INCH [mm]
K
0.45 [11.43] INCH [mm]
L
0.35 [8.89] INCH [mm]
M
0.35 [8.89] INCH [mm]
N
0.50 [12.70] INCH [mm]
P
0.75 [19.05] INCH [mm]
R
0.63 [16.00] INCH [mm]
S
0.25 [6.35] INCH [mm]
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей