??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
WMBerg
Description
C48S20 - Precision Spur Gears - 48 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - Clamp Style Hub - 20° Pressure Angle
Bill of material
C48S20-78_(2)
Product No.
Level of Details
Description
CLAMP HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametrical Pitch
48
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models