??
Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
WMBerg
Description
C48A14, C48S14, C48A15 & C48S15 - Precision Spur Gears - 48 Pitch - 3/16" Bore - 1/8" Face - AGMA Quality 10 - Clamp Style Hub - 20° Pressure Angle
Bill of material
C48A15X-192_(1)
Product No.
Level of Details
Description
CLAMP HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
48
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1873 Inch
Face Width
1/8 Inch
Previews
3D
Dimension
2D
Download CAD models