??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
WMBerg
Description
C32S20 - Precision Spur Gears - 32 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - Clamp Style Hub - 20° Pressure Angle
Bill of material
C32S20-36_(2)
Product No.
Level of Details
Description
CLAMP HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametrical Pitch
32
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.2498 Inch
Face Width
3/16 Inch
Stem Length
5/16 Inch
Hub Diameter
0.3120 Inch
Previews
3D
Dimension
2D
Download CAD models