??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
C13 Motor - Cartridge DDR
Bill of material
C131A-11-1105-xxx
Part Number
C131A-11-1105-xxx
Product Family
Frame Size
C(H)13X
Stack Length
Winding Letter
Mounting Option
Connector Option
Shaft
Feedback Option
Bearing Option
Unit Seal Option
Agency Certification Option
Sequential number for specials
xxx
A
231.400 mm
B
191.010 mm
C
164.080 mm
D
105.160 mm
E
79.800 mm
G
152.700 mm
K
38.600 mm
L
182.250 mm
Previews
3D
Dimension
2D
Download CAD models