??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C12.01 Form 4 - Thread insert
Bill of material
IMS780074920 / THREAD INSERT SELF-CUTTING M6x14 BRASS
CNSORDERNO
780074920
Form
Artikel code
THREAD INSERT SELF-CUTTING M6x14 BRASS
Thread
M6
A
10.00 mm
B
14.00 mm
Net weight
3.78 g
Material number
BRASS CUZN
Surface
BL
Previews
3D
Boyut
2D
CAD modeli indir