??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C12.01 Form 2 - Thread insert
Bill of material
IMS 780069310 / GEWINDEEINSATZ M6x10 MESSING
Art.-Nr.
780069310
Form
Artikel code
BRASS THREAD INSERT M6 x 10 MESING*
Thread
M6
A
8.60 mm
B
10.00 mm
Net weight
2.20 g
Material number
BRASS CUZN
Surface
BL
Previews
3D
尺寸
2D
下載CAD模型