??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C12.01 Form 1 - Thread insert
Bill of material
IMS 780069140 / GEWINDEEINSATZ M6x7 GESCHLOSSEN MESSING
Art.-Nr.
780069140
Form
Artikel code
BRASS THREAD INSERT CLOSED M6x7 MESING*
Thread
M6
A
8.20 mm
B
7.00 mm
Net weight
1.38 g
Material number
BRASS CUZN
Surface
BL
Previews
3D
Dimension
2D
Download CAD models