??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C09.02 Form 4 - Ground connection clip
Bill of material
IMS 520075370 / ERDUNGSKABELVERBINDER MKB SI
Art.-Nr.
520075370
Form
Artikel code
GROUND CONNECTION CLIP METALLIC CORROSION PROTECTION COATED
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
A
23.30 mm
B
20.00 mm
S
0.80 mm
Net weight
4.49 g
Material number
SPRING STEEL CK 67
Surface
MKB SI
Previews
3D
Dimension
2D
Download CAD models