??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C09.02 Form 2 - Ground connection clip
Bill of material
IMS 520009650 / ERDUNGSKLAMMER VZ FL PASS
Art.-Nr.
520009650
Form
Artikel code
GROUND CONNECTION CLIP ZINC-PLATED UNCOLOURED PASSIVATED
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
Thickness
[0.75:2.30] mm
A
15.60 mm
B
25.00 mm
S
0.80 mm
Net weight
4.42 g
Material number
SPRING STEEL CK 67
Surface
VZ FL PASS
Previews
3D
Dimension
2D
Download CAD models