??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C09.01 Form 2 - Ground connection clip
Bill of material
IMS 520063060 / ERDUNGSKLAMMER VZ FL PASS
Art.-Nr.
520063060
Form
Artikel code
GROUND CONNECTION CLIP ZINC-PLATED UNCOLOURED PASSIVATED
D
8.50 mm
A
20.00 mm
B
- mm
C
10.00 mm
E
2.50 mm
S
0.80 mm
Net weight
2.34 g
Material number
SPRING STEEL CK 67
Surface
VZ FL PASS
Previews
3D
Dimension
2D
Download CAD models