??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C09.01 Form 1 - Ground connection clip
Bill of material
IMS 520074970 / ERDUNGSKLAMMER VZ FL PASS
Art.-Nr.
Form
Artikel code
GROUND CONNECTION CLIP ZINC-PLATED UNCOLOURED PASSIVATED
D
6.20 - 6.30 mm
A
mm
B
15.00 mm
C
mm
E
10.00 mm
S
0.70 mm
Net weight
g
Material number
SPRING STEEL CK 67
Surface
Previews
3D
Dimension
2D
Download CAD models