??
Catalog navigation
CAD model selection
Selectable products: 922
HELP_VARIABLE
Company
Wilo
Description
C08-41
Bill of material
0006074994/00729
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Tender text
Product description
ETIM Class (EC)
EC010733
Installation type
Material motor housing
5.1301. EN-GJL-250
Material quality motor housing
EN-GJL-250
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Grey cast iron
Material pump wheel
EN-GJL-250
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
0 m³/h
Max. static height
0 m
Max. operating pressure
10.0 bar
Electrical connection
Detachable
Cable length
10.0 mm
Rated voltage
V
Number of phases
Frequency
Hz
Nominal current
A
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Insulation class acc. to IEC
Rotational speed
1/min
Motor speed control
0
Type of speed control
Regulated in fixed steps
Medium temperature (continuous)
3.0 °C
Ambient temperature
3.0 °C
Diameter of connection on delivery side
DN 80
Outer pipe diameter connection outlet side
80 mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
EN 1092-2
Flange shape
Screwed connection inner thread
Max. dimension of fixed parts
55.0 mm
With cutting system
no
Nominal operating mode
Degree of protection (IP rating)
IP68
Pump circuit
no
Pump diameter
244.0 mm
Pump height
0 mm
Immersing depth
20.0 mm
Explosion-proof
0
Suitable for dry set-up
yes
Weight
0 kg
With protection against dry running
no
Suitable for faeces
yes
Connection on supply side
Screwed connection inner thread
Diameter of connection on supply side
DN 80
Outer pipe diameter connection inlet side
80 mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
-
Type of impeller
Single-channel impeller
Kind of motor starter
Direct On Line (DOL)
Type of motor protection
Motor protection
Cable construction
mm²
Cable construction
0
Cable type
Cable type
0
Orientation
Horizontal connection
Connection outlet side
Flange;DN80-PN10-EN1092-2
Angle to first bolt hole
22.5 °
Angle to first bolt hole
45 °
Thickness flange (incl. sealing edge)
22 mm
Outer diameter of flange
200 mm
Outer diameter of flange
200 mm
Diameter bolt hole
19 mm
Diameter bolt hole
16 mm
Diameter sealing edge
132 mm
Diameter motor
165 mm
Diameter of connection on delivery side
DN 80
Diameter of connection on supply side
DN 80
Outer pipe diameter connection outlet side
80 mm
Outer pipe diameter connection inlet side
80 mm
Thickness sealing edge
3 mm
Height to centre connection
76 mm
Pitch circle
160 mm
Pitch circle
160 mm
Pump diameter
244 mm
Connection length
0
Number of bolt holes
8
Number of bolt holes
4
Pump width side 1
239 mm
Centre distance connection
0 mm
Pump width side 2
126 mm
Working length
0
Dimensions
131 mm
Dimensions
mm
Dimensions
33 mm
Dimensions
82 mm
Dimensions
16 mm
Diameter pump housing
mm
Dimensions
201 mm
Dimensions
201 mm
Dimensions
138 mm
Dimensions
15 mm
Dimensions
51.5 mm
Number of cables
1
Previews
3D
Dimension
2D
Download CAD models