??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C01.04 Form 3 - PRESTOLE CAGE NUT
Bill of material
IMS 580064990 / PRESTOLE CAGE NUT M 6 ZINC-PLATED UNCOLOURED PASSIVATED
Art.-Nr.
Article code
Form
Diameter for screw
6.00 mm
Hole size
9.00 x 13.00 mm
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
Thickness
[0.80:2.00] mm
C
11.00 mm
S
0.80 mm
Net weight
g
Material
C45
Material code
SPRING STEEL C45
Material
C45
Surface
Previews
3D
Dimension
2D
Download CAD models